??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BCS M12TTG1-PSM80G-ET02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M12TTG1-PSM80G-ET02
VERF
Availability
Available
BC
Order code
BCS006Z
TC
Product identifier
BCS M12TTG1-PSM80G-ET02
PX
Product view
44708_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor with contact
W
Weight
0.077 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS006Z
DESCRIPT
Description
Dimension = Ø 12 x 53 mm, Series = M12, Thread (A) = M12x1, Installation = non-flush, Connection = Cable, 2.00 m, PTFE, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Range = 1...8 mm, Sensitivity = Switching distance adjustable, Housing material = PTFE, Material sensing surface = PTFE, Ambient temperature = -30...70 °C, Operating voltage Ub = 12...35 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP65
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions